Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 96-well Clear V-Bottom Not Treated Polypropylene Storage Microplate, 25/Pack, 100/Case
Product Number353263

Falcon® 96-well Polypropylene Microplate, not treated, V-bottom, 25/pack, 50/case : The Falcon 96 well Polypropylene Library Storage Plate is convenient for compound storage : Notch A1-H1
- Exceedingly rigid and flat plate for consistent automated handling
- Plate withstands repeated freeze-thaws down to -20°C
- Low retention polypropylene and round-well design give low residual volumes after pipetting (<0.1 µL)
- Raised well edges and flatness for heat or adhesive sealing
- In addition to the round-bottom Falcon 96 well Library Storage Plate, V-bottom formats are also available.
$248.17 per case
Added to Your Shopping Cart
Details
Product Number | 353263 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Falcon® |
Plate Format | 96-well |
Plate Color | Clear |
Well Bottom | Conical |
Well Volume | 340 µL |
Recommended Working Volume | 100-250 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Storage | Ambient storage conditions |
Specifications Documents