Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 100 Tubes/Bag, 5 Bags/Pack, 10 Packs/Case
Product NumberMCT-060-C-S
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
398,34 € per case
| Product Number | MCT-060-C-S |
| Qty./Bag | 100 / Bag |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 0.6 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Clear |
| Sterile | Yes |
| Graduation Range | 0.1 - 0.6 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.22426023
- Quality Certificate - Lot No.21826965
- Quality Certificate - Lot No.20826965
- Quality Certificate - Lot No.19126965
- Quality Certificate - Lot No.18326012
- Quality Certificate - Lot No.16926021
- Quality Certificate - Lot No.16726024
- Quality Certificate - Lot No.09726018
- Quality Certificate - Lot No.09626064
- Quality Certificate - Lot No.09326965
- Quality Certificate - Lot No.06826965
- Quality Certificate - Lot No.04026043
- Quality Certificate - Lot No.04026042
- Quality Certificate - Lot No.02526965
- Quality Certificate - Lot No.33625965
- Quality Certificate - Lot No.31825965
- Quality Certificate - Lot No.29725965
- Quality Certificate - Lot No.26225965
- Quality Certificate - Lot No.25025004
- Quality Certificate - Lot No.25025003
- Quality Certificate - Lot No.23825965
- Quality Certificate - Lot No.20325965
- Quality Certificate - Lot No.15025965
- Quality Certificate - Lot No.07225227
- Quality Certificate - Lot No.07225226
- Quality Certificate - Lot No.07225225
- Quality Certificate - Lot No.07225224
- Quality Certificate - Lot No.05025965