Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-O
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€486.42 per case
| Product Number | MCT-060-O |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Capacity | 0.6 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Orange |
| Sterile | No |
| Graduation Range | 0.1 - 0.6 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.25126965
- Quality Certificate - Lot No.16826040
- Quality Certificate - Lot No.14226965
- Quality Certificate - Lot No.10726965
- Quality Certificate - Lot No.32125965
- Quality Certificate - Lot No.29625965
- Quality Certificate - Lot No.28823965
- Quality Certificate - Lot No.25923965
- Quality Certificate - Lot No.18823965
- Quality Certificate - Lot No.17523965
- Quality Certificate - Lot No.15923965
- Quality Certificate - Lot No.14823016
- Quality Certificate - Lot No.14623026
- Quality Certificate - Lot No.13323965
- Quality Certificate - Lot No.10923965
- Quality Certificate - Lot No.02923965
- Quality Certificate - Lot No.01623965
- Quality Certificate - Lot No.32122965
- Quality Certificate - Lot No.25522965
- Quality Certificate - Lot No.21721965
- Quality Certificate - Lot No.20721087
- Quality Certificate - Lot No.09621965
- Quality Certificate - Lot No.09421965
- Quality Certificate - Lot No.09221965
- Quality Certificate - Lot No.07221965
- Quality Certificate - Lot No.07021965
- Quality Certificate - Lot No.06821965
- Quality Certificate - Lot No.03421965
- Quality Certificate - Lot No.03221965
- Quality Certificate - Lot No.34120301