Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
产品编号MCT-150-SP


Axygen MaxyClear microcentrifuge tubes feature exceptional clarity without compromising on strength. Each tube includes a frosted writing surface on the cap and on the side of the tube. Tube volumes 2.0 mL and below features a piercing port in the center of the cap. Additional features are listed below:
- 0.6 mL, 1.5 mL, 1.7 mL, and 2.0 mL tubes feature a maximum G-force of 16,700 RCF
- 5.0 mL tubes feature a maximum G-force of 14,000 RCF
- 0.6 mL, 1.5 mL, and 2.0 mL microcentrifuge tubes are boil proof and autoclavable
- 1.7 mL tubes are not boil proof and autoclavable, but offer increased chemical resistance, clarity, and strength
- All microcentrifuge tubes are RNase-/DNase-free and nonpyrogenic
- Capless tubes and screw cap tubes are also available
- Available in a variety of colors, pre-sterilized (SAL 10^-6), and with Maxymum Recovery surface

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | MCT-150-SP |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Maximum RCF | 16700 xg |
产品规格文件
可用的证书
- 质量证书 – 批号 30424015
- 质量证书 – 批号 17124058
- 质量证书 – 批号 22023049
- 质量证书 – 批号 34022046
- 质量证书 – 批号 34022045
- 质量证书 – 批号 33922065
- 质量证书 – 批号 02120033
- 质量证书 – 批号 06218001
- 质量证书 – 批号 28215001
- 质量证书 – 批号 30114002
- 质量证书 – 批号 23014001
- 质量证书 – 批号 32513118
- 质量证书 – 批号 31313432
- 质量证书 – 批号 Generic
- 质量证书 – 批号 120403-227
- 质量证书 – 批号 111221-227
- 质量证书 – 批号 111020-403
- 质量证书 – 批号 110912-392
- 质量证书 – 批号 110605-392
- 质量证书 – 批号 110310-044
- 质量证书 – 批号 101106-044