text.skipToContent text.skipToNavigation

Axygen® 2.0 mL Self Standing Conical Screw Cap Microcentrifuge Tube and Cap, with O-ring, Polypropylene, Clear Cap, Nonsterile

Product NumberSCT-200-SS-C

E-mail

Axygen® 2.0 mL Self Standing, Screw Cap Tubes feature screw caps that provide a tight secure seal.

  • Will withstand up to 20,000 RCF
  • Screw cap contains O-rings to assure efficient sealing and avoid evaporation
  • RNase-/DNase-free and nonpyrogenic for total sample integrity


€1,287.72 per case

Details
Product Number   SCT-200-SS-C
Qty./Pk   500 / Pk  
Qty./Cs   4000 / Cs  
Brand   Axygen®  
Capacity   2 mL  
Tube Style   Microcentrifuge  
Top Style   Screw cap  
Maximum RCF   20000 xg  
Graduations   No  
Color   Clear  
Cap Style   Screw cap  
Cap Color   Clear  
Sterile   No  
Self Standing   Yes  
Application   Diagnostics  
Product Material   Polypropylene  
Specifications Documents