text.skipToContent text.skipToNavigation

Costar® 0.65 mL Snap Cap Microcentrifuge Tube, Polypropylene, Rainbow Colors, Nonsterile, 500/Case

产品编号3209

电子邮件


These Costar® 0.65 mL microcentrifuge tubes are made of colored polypropylene and are RNase-/DNase-free.

  • Rainbow pack includes one bag each of blue, green, yellow, red and orange tubes.
  • Supplied nonsterile and are autoclavable
  • External graduations and frosted writing spot for easy sample identification
  • Positive seal design allows for repeated opening and closing
  • Flat cap surface for convenient labeling
  • Withstands a maximum RCF of 17,000xg



详情
产品编号   3209
Qty./Pk   200 / Pk  
Qty./Cs   1000 / Cs  
Brand   Corning®  
Capacity   0.65 mL  
Tube Style   Microcentrifuge  
Bottom Style   Conical  
Top Style   Snap cap  
Maximum RCF   17000 xg  
Graduations   Yes  
Color   Rainbow  
Cap Style   Snap cap  
Cap Material   Polypropylene  
Cap Color   Rainbow  
Sterile   No  
Self Standing   No  
Feature   Disposable  
产品规格文件