- 结实耐用的结构,操作时可保持稳定
- 透明级原生聚苯乙烯,光学清晰度极佳
- 无菌
- 尺寸 (直径 x 高度)
| 产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
|---|---|---|---|---|---|---|---|
| 351006 | Falcon® 50 mm x 9 mm Not TC-treated Tight-fit Lid Style Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case | 20 / Pk | 500 / Cs | Falcon® | N/A | per case | |
| 351007 | Falcon® 60 mm x 15 mm Not TC-treated Treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case | 20 / Pk | 500 / Cs | Falcon® | N/A | per case | |
| 351008 | Falcon® 35 mm易握型细菌培养皿,未经TC处理,20/包,500/箱,无菌 | N/A | per case | ||||
| 351029 | Falcon® 100 mm x 15 mm Not TC-treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case | 20 / Pk | 500 / Cs | Falcon® | N/A | per case | |
| 351058 | Falcon® 150 mm x 15 mm细菌培养皿,未经TC处理,10/包,100/箱,无菌 | N/A | per case |