Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Single Metric Scale Cylinders, Serialized/Certified Class A, Standard Taper Stopper, White Graduations, TC
Product Number3002-250
These 250mL PYREX® Class A graduated cylinders are calibrated "to contain" (TC) in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Useful as a mixing cylinder. Graduation markings are in durable white enamel. Each features a PYREX® No. 22 Standard Taper stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-22.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 3002-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 250 mL |
| Cylinder Feature | Serialized/Certified Class A |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 2 mL |
| Height | 385 mm (approx.) |
| O.D. | 39 mm (approx.) |
| Standard Taper Stopper No. | 22 |
| Sterile | No |
| Stopper Style | Hollow glass |
| Tolerance | 1 mL |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.23425001
- Quality Certificate - Lot No.09825037
- Quality Certificate - Lot No.17424026
- Quality Certificate - Lot No.08124031
- Quality Certificate - Lot No.34223015
- Quality Certificate - Lot No.19423012
- Quality Certificate - Lot No.06523340
- Quality Certificate - Lot No.01623002
- Quality Certificate - Lot No.27722038
- Quality Certificate - Lot No.27322030
- Quality Certificate - Lot No.09822029
- Quality Certificate - Lot No.28121058
- Quality Certificate - Lot No.22821055
- Quality Certificate - Lot No.20521015
- Quality Certificate - Lot No.13721011
- Quality Certificate - Lot No.05621130
- Quality Certificate - Lot No.02321007
- Quality Certificate - Lot No.26120029
- Quality Certificate - Lot No.07220002
- Quality Certificate - Lot No.02420048
- Quality Certificate - Lot No.30419002
- Quality Certificate - Lot No.23519032
- Quality Certificate - Lot No.21119014
- Quality Certificate - Lot No.03819009
- Quality Certificate - Lot No.02419060
- Quality Certificate - Lot No.35118037
- Quality Certificate - Lot No.26218146
- Quality Certificate - Lot No.18318028
- Quality Certificate - Lot No.12418044
- Quality Certificate - Lot No.12018045