Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Class A Buret with Product Standard PTFE Stopcock Plug
Product Number2103-50
The capacity tolerance on this Class A 50 mL PYREX® buret is established by ASTM E-287 and is calibrated in accordance with ASTM E-542. Tips are carefully drawn from accurate bore tubing to insure proper drainage rates. This buret has colored markings, fine, sharp lines and large easy-to-read numbers. The stopcock barrel has a smooth micro-finish to assure leak-resistant performance. Each buret is supplied with a dust cover. All sizes are furnished with a 2mm bore Product Standard PTFE (Polytetrafluorethylene) stopcock plug. For a replacement PTFE stopcock plug only, see No. 7681-2.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2103-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Buret Feature | Class A |
| Capacity | 50 mL |
| Graduation Interval | 0.1 mL |
| Height | 750 mm (approx.) |
| O.D. | 14 mm (approx.) |
| Stopcock Bore No. | 2 |
| Stopcock Style | Straight bore PTFE |
| Tolerance | 0.05 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02926028
- Quality Certificate - Lot No.33725029
- Quality Certificate - Lot No.31425020
- Quality Certificate - Lot No.27425006
- Quality Certificate - Lot No.26825006
- Quality Certificate - Lot No.23825167
- Quality Certificate - Lot No.18225048
- Quality Certificate - Lot No.14125003
- Quality Certificate - Lot No.11925149
- Quality Certificate - Lot No.06425010
- Quality Certificate - Lot No.04925001
- Quality Certificate - Lot No.34524208
- Quality Certificate - Lot No.30424150
- Quality Certificate - Lot No.24924039
- Quality Certificate - Lot No.21324022
- Quality Certificate - Lot No.16024022
- Quality Certificate - Lot No.13124033
- Quality Certificate - Lot No.07424015
- Quality Certificate - Lot No.04024001
- Quality Certificate - Lot No.00524033
- Quality Certificate - Lot No.31923004
- Quality Certificate - Lot No.21623045
- Quality Certificate - Lot No.12523028
- Quality Certificate - Lot No.06223031
- Quality Certificate - Lot No.03223009
- Quality Certificate - Lot No.03023052
- Quality Certificate - Lot No.32722138
- Quality Certificate - Lot No.24422029
- Quality Certificate - Lot No.21622025
- Quality Certificate - Lot No.06022041