text.skipToContent text.skipToNavigation

Corning® 250 mL PP Centrifuge Tubes with Plug Seal Cap, Sterile, 6/Pack, 102/Case

Product Number430776

E-mail

Corning® 250 mL polypropylene (PP) centrifuge tubes are ideal for applications requiring large volume centrifugation. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.

  • Support cushions (Catalog No. 430236 for 250) must be used with this product unless the centrifuge rotor has appropriate V-bottom cushions.
  • Polyethylene plug seal caps.
  • Maximum RCF of 6,000xg
  • Tubes are sterile and nonpyrogenic.


€292.42 per case

Details
Product Number   430776
Qty./Pk   6 / Pk  
Qty./Cs   102 / Cs  
Brand   Corning®  
Capacity   250 mL  
Tube Style   Centrifuge  
Bottom Style   Conical  
Top Style   Threaded  
Maximum RCF   6000 xg  
Graduations   Yes  
Graduation Interval   25 mL  
Color   Natural  
Cap Style   Plug seal  
Cap Material   High density polyethylene  
Cap Color   Orange  
Sterile   Yes  
Self Standing   No  
Feature   Disposable  
Rack   No  
Graduation Range   1.5 - 250 mL  
Specifications Documents