text.skipToContent text.skipToNavigation

Falcon® Cushions (for 175 mL and 225 mL Conical Centrifuge Tubes with Extractor)

Product Number352090

E-mail

Cushions and extractor for use with 175 mL and 225 mL conical centrifuge tubes (Cat. Nos. 352075 and 352076). Nonsterile. 8/case.

Material

  • Cushions: Polypropylene
  • Wire Extractor: Stainless steel

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


£59.09 per case

Details
Product Number   352090
Qty./Pk   8 / Pk  
Qty./Cs   8 / Cs  
Brand   Falcon®  
Specifications Documents