Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL Pipet Tips, Beveled, Blue, Sterile, Rack Pack, 100 Tips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberT-1000-B-R-S

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Product Number | T-1000-B-R-S |
Qty./Pk | 1000 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Packaging Format | 100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Blue |
- Quality Certificate - Lot No.19625001
- Quality Certificate - Lot No.11325949
- Quality Certificate - Lot No.10825001
- Quality Certificate - Lot No.08825949
- Quality Certificate - Lot No.05725001
- Quality Certificate - Lot No.05525949
- Quality Certificate - Lot No.05025949
- Quality Certificate - Lot No.01625378
- Quality Certificate - Lot No.00625378
- Quality Certificate - Lot No.35424378
- Quality Certificate - Lot No.35124378
- Quality Certificate - Lot No.33924001
- Quality Certificate - Lot No.31024378
- Quality Certificate - Lot No.30624378
- Quality Certificate - Lot No.30424378
- Quality Certificate - Lot No.29624378
- Quality Certificate - Lot No.28424001
- Quality Certificate - Lot No.28024378
- Quality Certificate - Lot No.25424378
- Quality Certificate - Lot No.24824378
- Quality Certificate - Lot No.24524001
- Quality Certificate - Lot No.23524378
- Quality Certificate - Lot No.21424001
- Quality Certificate - Lot No.19324001
- Quality Certificate - Lot No.19124949
- Quality Certificate - Lot No.18824949
- Quality Certificate - Lot No.17624949
- Quality Certificate - Lot No.15124949
- Quality Certificate - Lot No.13724949
- Quality Certificate - Lot No.12324378