Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1000 µL Maxymum Recovery® Pipet Tips, Beveled, Clear, Sterile, Rack Pack,100 Tips/Rack,10 Racks/Pack,5 Packs/Case
Product NumberT-1000-C-L-R-S

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Beveled
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
Fr. 472.98 per case
Product Number | T-1000-C-L-R-S |
Qty./Pk | 1000 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Packaging Format | 100 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Clear |
- Quality Certificate - Lot No.23825001
- Quality Certificate - Lot No.17425001
- Quality Certificate - Lot No.16425425
- Quality Certificate - Lot No.09725001
- Quality Certificate - Lot No.09025001
- Quality Certificate - Lot No.07825001
- Quality Certificate - Lot No.06425425
- Quality Certificate - Lot No.03725001
- Quality Certificate - Lot No.36224001
- Quality Certificate - Lot No.34124001
- Quality Certificate - Lot No.33724425
- Quality Certificate - Lot No.27024425
- Quality Certificate - Lot No.26724425
- Quality Certificate - Lot No.26324425
- Quality Certificate - Lot No.26224425
- Quality Certificate - Lot No.24824425
- Quality Certificate - Lot No.05124003
- Quality Certificate - Lot No.05124002
- Quality Certificate - Lot No.05124001
- Quality Certificate - Lot No.02124378
- Quality Certificate - Lot No.35723001
- Quality Certificate - Lot No.26323425
- Quality Certificate - Lot No.22023001
- Quality Certificate - Lot No.15323378
- Quality Certificate - Lot No.04523001
- Quality Certificate - Lot No.02523425
- Quality Certificate - Lot No.02223425
- Quality Certificate - Lot No.01923425
- Quality Certificate - Lot No.35722378
- Quality Certificate - Lot No.34822001