text.skipToContent text.skipToNavigation

Axygen® 1000 µL Pipet Tips, Wide-Bore, Clear, Nonsterile, Rack Pack, 100 Tips/Rack, 10 Racks/Pack, 5 Packs/Case

产品编号T-1005-WB-C-R

电子邮件


Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

(This is the suggested replacement for T-1005-WB-C-L-R)

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Wide-Bore
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.



详情
产品编号   T-1005-WB-C-R
数量/包   1000 /包  
数量/箱   5000 /箱  
品牌   Axygen®  
包装规格   100支吸头/盒,10盒/包,5包/箱  
容量   1000 µL  
容积范围   100 - 1000 µL  
过滤器   没有  
Sterile   No  
Autoclavable   Yes  
Color   Clear  
产品规格文件