text.skipToContent text.skipToNavigation

Axygen® 200 µL Pipet Tips, Graduated, Hinged Rack, Yellow, 96 Tips/Rack, 10 Racks/Pack, 5 Packs/Case

Product NumberTE-204-Y-R

E-mail

Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.

  • These polypropylene tips are RNase-/DNase-free.
  • Nonpyrogenic
  • Graduation marks at 10 µL, 50 µL and 100 µL
  • Maxymum Recovery technology for ultra-low retention
  • Compatible with Eppendorf® pipettors
  • Eppendorf® is a registered trademark of Eppendorf SE.


$351.98 per case

Details
Product Number   TE-204-Y-R
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Sterile   No  
Color   Yellow  
Specifications Documents