Axygen® 10 µL Maxymum Recovery® Microvolume Pipet Tips, Non-Filtered, Clear, Sterile, Rack Pack
产品编号T-300-L-R-S
Axygen® Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention and high yield
- Sterile
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE.
已添加至购物车
详情
| 产品编号 | T-300-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 96 Tips/Rack, 10 Racks/Pk, 5 Packs/Cs |
| Capacity | 10 µL |
| Volume Range | 0.5 - 10 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
产品规格文件
可用的证书
- 质量证书 – 批号 30325001
- 质量证书 – 批号 28025326
- 质量证书 – 批号 24725001
- 质量证书 – 批号 24325001
- 质量证书 – 批号 22925294
- 质量证书 – 批号 20225326
- 质量证书 – 批号 09825001
- 质量证书 – 批号 08325001
- 质量证书 – 批号 06925001
- 质量证书 – 批号 05225326
- 质量证书 – 批号 04425326
- 质量证书 – 批号 02125001
- 质量证书 – 批号 00125001
- 质量证书 – 批号 36124001
- 质量证书 – 批号 35524294
- 质量证书 – 批号 30424001
- 质量证书 – 批号 28824294
- 质量证书 – 批号 28624001
- 质量证书 – 批号 26324326
- 质量证书 – 批号 25424326
- 质量证书 – 批号 24824326
- 质量证书 – 批号 20224001
- 质量证书 – 批号 10724294
- 质量证书 – 批号 05524001
- 质量证书 – 批号 03224001
- 质量证书 – 批号 02524001
- 质量证书 – 批号 02224294
- 质量证书 – 批号 00224294
- 质量证书 – 批号 35523001
- 质量证书 – 批号 35323001