Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MultiRack Pipette Tip, 10 µL, Extended Length, MaxRecovery+™ Surface, Racked, Sterile
Product NumberMR-10XT-L-R-S
Axygen® MultiRack MaxRecovery+™® tips are available with or without aerosol filters. Axygen® MaxRecovery+™ technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage, all while being being produced without intentionally added PFAS. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen® MultiRack MaxRecovery+™ tips are available in a wide range of tip sizes with filters and sterilization. MaxRecovery+™ has been internally developed by Corning and features intellectual property protection and solvent compatibility. When considering low retention pipette tips, choose MaxRecovery+™ because every drop counts.
| Product Number | MR-10XT-L-R-S |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Capacity | 10 µL |
| Maximum Volume Capacity | 10 µL |
| Volume Range | 0.1 - 10 µL |
| Filter | No |
| Sterile | Yes |
| Autoclavable | Yes |
| Deck Color | Red |
- Quality Certificate - Lot No.35325000
- Quality Certificate - Lot No.34625000
- Quality Certificate - Lot No.31825000
- Quality Certificate - Lot No.31025000
- Quality Certificate - Lot No.27625000
- Quality Certificate - Lot No.27425000
- Quality Certificate - Lot No.25125000
- Quality Certificate - Lot No.21625000
- Quality Certificate - Lot No.20925000
- Quality Certificate - Lot No.19825000
- Quality Certificate - Lot No.18425000
- Quality Certificate - Lot No.18125000
- Quality Certificate - Lot No.17425000
- Quality Certificate - Lot No.13225000
- Quality Certificate - Lot No.12525000
- Quality Certificate - Lot No.11125000
- Quality Certificate - Lot No.10125000
- Quality Certificate - Lot No.09325000
- Quality Certificate - Lot No.07925000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.24322000
- Quality Certificate - Lot No.23622000
- Quality Certificate - Lot No.23522000
- Quality Certificate - Lot No.21522000
- Quality Certificate - Lot No.15322000
- Quality Certificate - Lot No.14422000
- Quality Certificate - Lot No.05222000
- Quality Certificate - Lot No.34821000
- Quality Certificate - Lot No.29021000