text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipet Tip Station, 200 µL, Natural, Sterile, 192/Layer, 5 Layers/Stack, 960/Stack, 5 Stacks/Case

Product NumberMR-200-TS-S

E-mail


Axygen® MultiRack Tip Station is packaged in a format with 192 tips per layer and 5 layers total and can be used with 8- or 12-channel pipettors. This packaging style provides a convenient solution for lab applications such as ELISA, PCR, and NGS library preparation, where thousands of tips are consumed. Axygen® MultiRack Tip Station is available with 10 µL and 200 µL, sterile or non-sterile tips.




3 731,91 kr per case

You might also be interested in
Axygen® Axypet® Pro单通道和多通道移液器
Details
Product Number   MR-200-TS-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging Format   192 Tips/Layer, 5 Layers/Stack, 960 Tips/Stack, 5 Stacks/Cs  
Capacity   200 µL  
Maximum Volume Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
无菌   是  
可高压灭菌   没有  
Color   Yellow  
Specifications Documents