text.skipToContent text.skipToNavigation

Axygen® MultiRack Pipette Tips, 300 µL, Extended Length, Racked, Sterile, 768/Pack, 3840/Case

产品编号MR-300XT-R-S

电子邮件

Axygen MultiRack Tips are supplied in convenient hinged racks that help reduce airborne contamination of the tips during use. Each rack is individually sealed. The high-quality polypropylene racks are reusable and fully autoclavable. They can be refilled with Axygen MultiRack Reload Systems to save both money and plastic. Sturdy racks resist accidental tipping, and the easy-close lid lock prevents tips falling while closed. The transparent rack and color-coded decks allow easy size identification.



You might also be interested in
Axygen® Axypet® Pro单通道和多通道移液器
详情
产品编号   MR-300XT-R-S
Qty./Pk   768 / Pk  
Qty./Cs   3840 / Cs  
Brand   Axygen®  
Packaging   Hinged Rack  
Packaging Format   768 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   300 µL  
Volume Range   1 - 300 µL  
Filter   No  
Sterile   Yes  
Autoclavable   No  
Deck Color   Green  
产品规格文件