text.skipToContent text.skipToNavigation

Axygen® HybridRack™ Pipette Tips, 10 µL, Extended Length, Filtered, Racked, Sterile, 960/Pack, 4800/Case

Product NumberERF-10XT-R-S

E-mail

Axygen HybridRack Tips are supplied in sustainable paperboard racks that help reduce the amount of plastic used in each case by about 70%. Each case is sterilized, and each rack is individually sealed. The universal fit 10 µL tip is extended length to easily reach to the bottom of deep well plates or microcentrifuge tubes and features graduation lines at 2 µL, 5 µL, and 10 µL.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

HybridRack uses on average 70% less resin than standard industry tip racks.



€ 529,42 per case

You might also be interested in
Axygen® Axypet® Pro Single- and Multi-channel Pipettors
Axygen® MultiRack Pipette Tip System
Details
Product Number   ERF-10XT-R-S
Qty./Pk   960 / Pk  
Qty./Cs   4800 / Cs  
Brand   Axygen®  
Packaging   HybridRack  
Packaging Format   960 Tips/Pk, 5 Packs/Cs  
Tip Format   96 Tips/Rack  
Maximum Volume Capacity   10 µL  
Volume Range   0.1 µL - 10 µL  
Filter   Yes  
Filter Material   Polyethylene  
Sterile   Yes  
Sterile Details   10⁻³  
Autoclavable   No  
Product Material   Polypropylene  
Deck Color   Red  
Specifications Documents
Compatible Accessories
Axygen® MultiRack Pipette Tip System, Empty Racks for 10 µL Extended Length, 200 µL, 200  µL NX, 300 µL