Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Filtered IsoTip™ Plus Racked Pipet Tips (Fits All Popular Research-Grade Pipettors), Natural, Sterile, 3 Inches Long, 10 Racks/Case, 960 Tips/Case
Product Number4810
Corning® filtered polypropylene IsoTip™ pipet tips feature an inert, hydrophobic bonded-fiber barrier that prevents aerosolized contaminants from coming in contact with air displacement pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Ideal for applications where avoidance of cross contamination is critical, such as DNA amplification and radioisotope handling.
- Graduated at the 10, 50 and 100 µL volumes
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- Sterile and RNase-/ DNase-free and nonpyrogenic.
Added to Your Shopping Cart
Details
| Product Number | 4810 |
| Qty./Pk | 96 / Pk |
| Qty./Cs | 960 / Cs |
| Brand | Corning® |
| Tip Format | 96 Tips/Rack |
| Capacity | 200 µL |
| Volume Range | 1 - 200 µL |
| Filter | Yes |
| Sterile | Yes |
| Autoclavable | No |
| Color | Natural |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23025000
- Quality Certificate - Lot No.20325000
- Quality Certificate - Lot No.17625000
- Quality Certificate - Lot No.17525000
- Quality Certificate - Lot No.17025000
- Quality Certificate - Lot No.16825000
- Quality Certificate - Lot No.16025000
- Quality Certificate - Lot No.15525000
- Quality Certificate - Lot No.13625000
- Quality Certificate - Lot No.22022000
- Quality Certificate - Lot No.21822000
- Quality Certificate - Lot No.21522000
- Quality Certificate - Lot No.21422000
- Quality Certificate - Lot No.20922000
- Quality Certificate - Lot No.20322000
- Quality Certificate - Lot No.20222000
- Quality Certificate - Lot No.17122000
- Quality Certificate - Lot No.17022000
- Quality Certificate - Lot No.16922000
- Quality Certificate - Lot No.16822000
- Quality Certificate - Lot No.16622000
- Quality Certificate - Lot No.16422000
- Quality Certificate - Lot No.16322000
- Quality Certificate - Lot No.16222000
- Quality Certificate - Lot No.16122000
- Quality Certificate - Lot No.15922000
- Quality Certificate - Lot No.15822000
- Quality Certificate - Lot No.15622000
- Quality Certificate - Lot No.14722000
- Quality Certificate - Lot No.12422000