text.skipToContent text.skipToNavigation

Pipet Tip Hinged Rack Insert for Corning® 1-200 µL Universal Fit Hinged Racked Pipet Tips, Graduated, Yellow, Nonsterile, 96 Tips/Insert, 10 Racks/Case, 960 Tips/Case

Product Number4710

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning hinged rack inserts contain tips that are nonsterile and come in 2 stacks of 5 racks equaling 960 tips in 10 inserts for 200 µL tips.

To use, remove the empty insert in the hinged rack product (4711 and 4712). Place the insert with tips inside the rack.

Hinged rack inserts are a great way to reduce waste and reuse racks.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   4710
Qty./Pk   480 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Rack  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Yellow  
Feature   Disposable  
Specifications Documents