text.skipToContent text.skipToNavigation

Corning® 1-200 µL Universal Fit Hinged Racked Pipette Tips, Graduated, Yellow, Nonsterile, 10 Racks/Case, 960 Tips/Case

Product Number4712

E-mail

Corning® 1-200 µL Universal Fit Hinged Rack pipette tips are designed to assure a reliable fit with all major brand pipettors.

The hinged rack design allows easy rack stacking. The hinged closure allows steam penetration during autoclaving. Racks can be reused. Simply remove the tip insert in the rack and replace with the Corning® tip inserts for hinged racks.

  • For use with 1-200 µL single and multichannel pipettors.
  • 200 µL racks have 96 tips per rack
  • Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
  • RNase-/DNase-free and nonpyrogenic
  • Nonsterile
  • Tips are not graduated

Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Germany Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: a607f60e-4209-4195-9346-854d35b32644

Details
Product Number   4712
Qty./Pk   96 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Rack  
Capacity   200 µL  
Volume Range   100 - 1000 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Yellow  
Feature   Disposable  
Specifications Documents