Corning® 1-200 µL Universal Fit Stack Rack Pipet Tips, Natural, Nonsterile, 2 Stacks/Case, 10 Racks/Case, 960 Tips/Case
Product Number4806

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® Universal Fit stack rack polypropylene pipet tips feature a stack of five racks (96 tips each) in a space-saving design. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- 96 tips/rack and 480 tips/stack
- Beveled orifice helps ensure accurate fluid delivery
- Nonsterile and RNase-/DNase-free and nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4806 |
Qty./Pk | 480 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Tip Format | 480 Tips, Stack Rack |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Natural |
Feature | Disposable |
Specifications Documents