Corning® 1-200 µL Universal Fit Racked Pipet Tips, Yellow, Nonsterile, 10 Racks/Case, 960 Tips/Case
产品编号4865

Corning® Universal Fit racked polypropylene pipet tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- 96 tips/rack
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- Beveled orifice helps ensure accurate fluid delivery.
- Nonsterile
- RNase-/DNase-free and nonpyrogenic.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 4865 |
Qty./Pk | 96 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Tip Format | Bulk pack |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Yellow |
Feature | Disposable |
产品规格文件
可用的证书
- 质量证书 – 批号 09425026
- 质量证书 – 批号 09225025
- 质量证书 – 批号 13324024
- 质量证书 – 批号 32523032
- 质量证书 – 批号 35122021
- 质量证书 – 批号 34822034
- 质量证书 – 批号 34722039
- 质量证书 – 批号 34722029
- 质量证书 – 批号 28322063
- 质量证书 – 批号 28322062
- 质量证书 – 批号 35421061
- 质量证书 – 批号 24519110
- 质量证书 – 批号 23819132
- 质量证书 – 批号 16819125
- 质量证书 – 批号 26918047
- 质量证书 – 批号 26718101
- 质量证书 – 批号 14018004
- 质量证书 – 批号 13618003
- 质量证书 – 批号 12518002
- 质量证书 – 批号 03118001
- 质量证书 – 批号 25017006
- 质量证书 – 批号 24917005
- 质量证书 – 批号 19217004
- 质量证书 – 批号 12317003
- 质量证书 – 批号 12317002
- 质量证书 – 批号 03917001
- 质量证书 – 批号 20416006
- 质量证书 – 批号 20016005
- 质量证书 – 批号 19316004
- 质量证书 – 批号 16816003