Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 9 inch Pasteur Pipets, Disposable, Bulk Pack, Non-Sterile, Unplugged
Product Number7095D-9
This is suggested replacement for 7095B-9.
These Corning® 9 inch disposable glass Pasteur pipets are available in convenient bulk-packs. One-time use eliminates the danger of cross-contamination of valuable specimens or laboratory reagents. These pipets feature a constriction one inch below the top to facilitate plugging. They are ideal for rapid non-volumetric transfer work in bacteriology, immunology, hematology and serology studies, as well as blood bank and clinical chemistry procedures. series pipets are borosilicate glass, code #7800.
$98.18 per case
Added to Your Shopping Cart
Details
| Product Number | 7095D-9 |
| Qty./Pk | 200 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Pipet Style | Pasteur |
| Tip Shape | Round |
| Feature | Disposable |
| Packaging | Bulk pack |
| Length | 9 inches (approx.) |
| O.D. | 7 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24426526
- Quality Certificate - Lot No.20826526
- Quality Certificate - Lot No.17626526
- Quality Certificate - Lot No.16626526
- Quality Certificate - Lot No.14626526
- Quality Certificate - Lot No.09726526
- Quality Certificate - Lot No.07826526
- Quality Certificate - Lot No.02926526
- Quality Certificate - Lot No.01926526
- Quality Certificate - Lot No.33625526
- Quality Certificate - Lot No.26225526
- Quality Certificate - Lot No.25825526
- Quality Certificate - Lot No.17425526
- Quality Certificate - Lot No.16225526
- Quality Certificate - Lot No.13925526
- Quality Certificate - Lot No.13225526
- Quality Certificate - Lot No.11125526
- Quality Certificate - Lot No.10425526
- Quality Certificate - Lot No.09925526
- Quality Certificate - Lot No.06925526
- Quality Certificate - Lot No.05725526
- Quality Certificate - Lot No.05125526
- Quality Certificate - Lot No.04325526
- Quality Certificate - Lot No.03725526
- Quality Certificate - Lot No.02725526
- Quality Certificate - Lot No.36524526
- Quality Certificate - Lot No.35324526
- Quality Certificate - Lot No.35224526
- Quality Certificate - Lot No.34724526
- Quality Certificate - Lot No.33124526