Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| HGB10-16-075 | Axygen® 16-well Comb for Use with 10 cm Gel Box, 0.75 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | 38,18 € | per case | |
| HGB10-16-1 | Axygen® 16-well Comb for Use with 10 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | 39,45 € | per case | |
| HGB10-16-15 | Axygen® 16-well Comb for Use with 10 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | 41,48 € | per case | |
| HGB10-16-2 | Axygen® 16-well Comb for Use with 10 cm Gel Box, 2.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | 42,82 € | per case | |
| HGB15-16-1 | Axygen® 16-well Comb for Use with 15 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | 43,62 € | per case | |
| HGB20-16-075 | Axygen® 16-well Comb for Use with 20 cm Gel Box, 0.75 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | 55,04 € | per case | |
| HGB7-16-1 | Axygen® 16-well Comb for Use with 7 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | 34,28 € | per case | |
| HGB7-16-15 | Axygen® 16-well Comb for Use with 7 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | 34,28 € | per case |