Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| HGB10-8-1 | Axygen® 8-well Comb for Use with 10 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | per case | |
| HGB15-8-15 | Axygen® 8-well Comb for Use with 15 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | per case | |
| HGB7-8-075 | Axygen® 8-well Comb for Use with 7 cm Gel Box, 0.75 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | per case | |
| HGB7-8-1 | Axygen® 8-well Comb for Use with 7 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | per case |