Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well tips, 165µL, Clear, Filtered, Non-sterile, Paper Bottom, SLAS Rack
Product NumberFXF-180-R-PB

- Tip format: 96 tip
- Tip volume range: 5 µL to 250 µL
- Tip material: Clear polypropylene
- RNase-/DNase-/human gDNA-free
- Nonpyrogenic
- Available options:
- With or without aerosol-resistant filters
- Nonsterile or sterile
- Compatible heads: AP-96, MP20, MP200
- Rack format: ANSI/SLAS
- Rack material: Polypropylene
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | FXF-180-R-PB |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Series | FX |
Model | Biomek |
Tip Feature | Standard |
Tip Shape | Round |
Tip | Standard |
Compatibility | Beckman Coulter |
Use With Model | Beckman Coulter |
Packaging | SBS Rack |
Packaging Configuration | Single Rack |
Tip Format | 96 Tips/Rack |
Pcs./Cs | 50 Racks/Case |
Maximum Volume/Well | 180 µL |
Filter | Yes |
Sterile | No |
Autoclavable | No |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09122027
- Quality Certificate - Lot No.14720008
- Quality Certificate - Lot No.14620014
- Quality Certificate - Lot No.11320061
- Quality Certificate - Lot No.27719065
- Quality Certificate - Lot No.18519021
- Quality Certificate - Lot No.18319013
- Quality Certificate - Lot No.18219280
- Quality Certificate - Lot No.18219033
- Quality Certificate - Lot No.10619006
- Quality Certificate - Lot No.10519047
- Quality Certificate - Lot No.27217014
- Quality Certificate - Lot No.18317013
- Quality Certificate - Lot No.18117012
- Quality Certificate - Lot No.17917011
- Quality Certificate - Lot No.17717010
- Quality Certificate - Lot No.17517009
- Quality Certificate - Lot No.17417008
- Quality Certificate - Lot No.17317007
- Quality Certificate - Lot No.17017006
- Quality Certificate - Lot No.16517005
- Quality Certificate - Lot No.16317004
- Quality Certificate - Lot No.16217003
- Quality Certificate - Lot No.15717002
- Quality Certificate - Lot No.15617001
- Quality Certificate - Lot No.03717358
- Quality Certificate - Lot No.03017358
- Quality Certificate - Lot No.33316358
- Quality Certificate - Lot No.29916358
- Quality Certificate - Lot No.28416358