- 吸头规格:96吸头
- 吸头容量范围:20 μL至1,000 μL
- 吸头材质:透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非无菌或无菌 - 适配头:Variospan 1、4、8、P235
- 吸头盒规格:ANSI/SLAS
- 吸头盒材质:聚丙烯
- 1 mL吸头盒规格:非ANSI标准悬挂式吸头盒
- 吸头盒材质:聚碳酸酯
| Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | ||
|---|---|---|---|---|---|---|---|
| RRF-175-C-R-S | Axygen® 96孔吸头,175µL,透明,带滤芯,无菌,SLAS标准吸头盒 | 960 /包 | 4800 /箱 | Axygen® | N/A | per case | |
| RRF-175-CBK-R-S | Axygen® 96孔吸头,175µL,液位感测,带滤芯,无菌,SLAS标准吸头盒 | 960 /包 | 4800 /箱 | Axygen® | N/A | per case | |
| RRF-25-C-R-S | Axygen® 96孔吸头,25µL,透明,带滤芯,无菌,SLAS标准吸头盒 | 960 /包 | 4800 /箱 | Axygen® | N/A | per case | |
| RRF-25-CBK-R-S | Axygen® 96孔吸头,25µL,液位感测,带滤芯,无菌,SLAS标准吸头盒 | 960 /包 | 4800 /箱 | Axygen® | N/A | per case | |
| RRP-20-C-R | Axygen® 96-well tips, 20µL, Clear, Non-filtered, Non-sterile, SLAS Rack | N/A | per case | ||||
| RRP-200-C-R-S | Axygen® 96孔吸头,200µL,透明,不带滤芯,无菌,SLAS标准吸头盒 | 960 /包 | 4800 /箱 | Axygen® | N/A | per case | |
| RRP-200-CBK-R | Axygen® 96-well tips, 200µL, Liquid Level Sensing, Non-filtered, Non-sterile, SLAS Rack | N/A | per case | ||||
| RRP-50-C-R | Axygen® 96孔吸头,50µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒 | 960 /包 | 4800 /箱 | Axygen® | N/A | per case | |
| RRP-50-CBK-R | Axygen® 96孔吸头,50µL,液位感测,不带滤芯,非灭菌,SLAS标准吸头盒 | 960 /包 | 4800 /箱 | Axygen® | N/A | per case |