text.skipToContent text.skipToNavigation

PYREX® Claisen Three-Way Connecting Adapter with 14/20 Standard Taper Joints

Product Number9050-14

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These PYREX® Claisen adapters have 14/20 Standard Taper outer joints at the upper end and on the parallel sidearm and an inner 14/20 Standard Taper joint at the lower end.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$135.49 per case

Less than 10 in Stock

Details
Product Number   9050-14
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Adapter Style   Claisen  
Length   125 mm (approx.)  
Standard Taper Bottom Inner Joint   14/20  
Standard Taper Top Outer Joint   14/20  
Specifications Documents