PYREX® Three-Way Angle Connecting Adapter with 19/22 Standard Taper Joints
Product Number9000-19


These PYREX® angle connecting adapters have a sidearm at an approximately 75° angle from the lower joint. The lower end and sidearm are equipped with inner 19/22 Standard Taper joints, and the upper end with an outer 19/22 Standard Taper joint. This tube is also a replacement part for Corning® organic chemistry kits Nos. 6949E and 6949G-2.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$94.63 per case
Added to Your Shopping Cart
Details
Product Number | 9000-19 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Adapter Style | Connecting |
Arm Angle | 75 ° |
Length | 105 mm (approx.) |
Standard Taper Bottom Inner Joint | Two 19/22 |
Standard Taper Top Outer Joint | 19/22 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10525048
- Quality Certificate - Lot No.08425004
- Quality Certificate - Lot No.32824001
- Quality Certificate - Lot No.26324041
- Quality Certificate - Lot No.24424014
- Quality Certificate - Lot No.16424003
- Quality Certificate - Lot No.13524042
- Quality Certificate - Lot No.09624015
- Quality Certificate - Lot No.06224030
- Quality Certificate - Lot No.04524010
- Quality Certificate - Lot No.24123030
- Quality Certificate - Lot No.22122061
- Quality Certificate - Lot No.19322048
- Quality Certificate - Lot No.15822027
- Quality Certificate - Lot No.13722113
- Quality Certificate - Lot No.16721026
- Quality Certificate - Lot No.13021060
- Quality Certificate - Lot No.21720017
- Quality Certificate - Lot No.18420030
- Quality Certificate - Lot No.14320035
- Quality Certificate - Lot No.09920083
- Quality Certificate - Lot No.07020003
- Quality Certificate - Lot No.24719032
- Quality Certificate - Lot No.23919426
- Quality Certificate - Lot No.15819001
- Quality Certificate - Lot No.10519068
- Quality Certificate - Lot No.15618015
- Quality Certificate - Lot No.12218205
- Quality Certificate - Lot No.11518026
- Quality Certificate - Lot No.06118050