PYREX® 13x250 mm Chromatography Column with 200 mL Reservoir and PTFE Product Standard Stopcock
Product Number2146-10
Reservoir at top with product standard 2 mm bore PTFE plug.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2146-10 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 200 mL |
| Column Feature | Reservoir |
| Height | 250 mm (approx.) |
| O.D. | 13 mm (approx.) |
| Stopcock Style | Straight bore PTFE |
Specifications Documents