text.skipToContent text.skipToNavigation

PYREX® 22x300 mm Chromatography Column with 250 mL Reservoir and PTFE Product Standard Stopcock

Product Number2146-19

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。
E-mail


Reservoir at top with product standard 2 mm bore PTFE plug.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$202.55 per case

Details
Product Number   2146-19
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   250 mL  
Column Feature   Reservoir  
Height   300 mm (approx.)  
O.D.   22 mm (approx.)  
Stopcock Style   Straight bore PTFE  
Specifications Documents