text.skipToContent text.skipToNavigation

PYREX® 16x100 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack

Product Number99447-161

E-mail
These disposable 16x100mm PYREX® culture tubes have a round bottom, GPI 15-415 threads and come with a white marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 11.5 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   99447-161
Qty./Pk   250 / Pk  
Qty./Cs   1000 / Cs  
Brand   PYREX®  
Tube Style   Culture  
Bottom Style   Round  
Top Style   Threaded  
Cap Style   No cap  
Thread Finish   15  
Graduations   No  
容量   11.5 mL (approx.)  
特長   ディスポーザブル  
滅菌   なし  
外径   16 mm (approx.)  
高さ   100 mm (approx.)  
ネック外径   15 mm (approx.)  
Specifications Documents