Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 16x150 mm Disposable Round Bottom Threaded Culture Tubes, With White Marking Spot, Without Caps, Bulk Pack
Product Number99447-16X
(This is the suggested replacement for 99449-16XX.)
These disposable 16x150mm PYREX® culture tubes have a round bottom, GPI 15-415 threads and come with a white marking spot. They are designed for both tissue culture and general bacteriological work. These tubes hold approximately 19 mL, are made from borosilicate glass, bulk-packed and are sold without caps. For disposable phenolic caps, see No. 99999.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 99447-16X |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | No cap |
| Thread Finish | 15 |
| Graduations | No |
| Capacity | 19 mL (approx.) |
| Feature | Disposable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 150 mm (approx.) |
| Neck O.D. | 15 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28325036
- Quality Certificate - Lot No.24425089
- Quality Certificate - Lot No.20725005
- Quality Certificate - Lot No.11125065
- Quality Certificate - Lot No.07225045
- Quality Certificate - Lot No.27624004
- Quality Certificate - Lot No.15324001
- Quality Certificate - Lot No.14324406
- Quality Certificate - Lot No.06524006
- Quality Certificate - Lot No.03924027
- Quality Certificate - Lot No.28923044
- Quality Certificate - Lot No.26623020
- Quality Certificate - Lot No.23423058
- Quality Certificate - Lot No.18423028
- Quality Certificate - Lot No.12223063
- Quality Certificate - Lot No.00623048
- Quality Certificate - Lot No.30022034
- Quality Certificate - Lot No.09122046
- Quality Certificate - Lot No.07622037
- Quality Certificate - Lot No.34921029
- Quality Certificate - Lot No.29221095
- Quality Certificate - Lot No.21521029
- Quality Certificate - Lot No.16921063
- Quality Certificate - Lot No.14521056
- Quality Certificate - Lot No.21620014
- Quality Certificate - Lot No.19520012
- Quality Certificate - Lot No.09220037
- Quality Certificate - Lot No.09020050
- Quality Certificate - Lot No.05620057
- Quality Certificate - Lot No.02920033