Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 11 mL Screw Cap Culture Tubes with PTFE Lined Phenolic Caps, 16x100 mm
Product Number9826-16
These 11 mL PYREX® culture tubes are supplied with deep-form 15-415 GPI threaded phenolic caps to facilitate handling and sealing after autoclaving. Caps are fabricated from a special formula resistant to the effects of temperature and steam in autoclaving and are provided with a Polytetrafluorethylene (PTFE) interface firmly bonded to the glued-in rubber liner, providing a sure and highly inert sealing face. The white enamel marking spot gives an excellent surface for pencil notations. Pencil marks are easily erased. For replacement phenolic caps, see No. 9998.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9826-16 |
| Qty./Pk | 144 / Pk |
| Qty./Cs | 288 / Cs |
| Brand | PYREX® |
| Tube Style | Culture |
| Bottom Style | Round |
| Top Style | Threaded |
| Cap Style | PTFE liner |
| Cap Material | Phenolic |
| Thread Finish | 15 |
| Cap Color | Black |
| Capacity | 11 mL (approx.) |
| Feature | Reusable |
| Sterile | No |
| O.D. | 16 mm (approx.) |
| Height | 100 mm (approx.) |
| Neck O.D. | 15 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28826028
- Quality Certificate - Lot No.25826057
- Quality Certificate - Lot No.23026066
- Quality Certificate - Lot No.03426018
- Quality Certificate - Lot No.30525029
- Quality Certificate - Lot No.29625014
- Quality Certificate - Lot No.25425009
- Quality Certificate - Lot No.09125005
- Quality Certificate - Lot No.02025002
- Quality Certificate - Lot No.24624045