Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock
Product Number6400-250
These 250 mL PYREX® pear-shaped separatory funnels have glass No. 2 Standard Taper stopcocks and strong, hollow No. 22 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 6400-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 77 mm (approx.) |
| Capacity | 250 mL |
| Funnel Style | Squibb separatory |
| Height With Stopper | 311 mm (approx.) |
| Standard Taper Stopcock Plug No. | 2 |
| Standard Taper Stopper No. | 22 |
| Stopcock Style | Straight bore glass |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.20126035
- Quality Certificate - Lot No.12626027
- Quality Certificate - Lot No.07926047
- Quality Certificate - Lot No.33525038
- Quality Certificate - Lot No.33325010
- Quality Certificate - Lot No.11825046
- Quality Certificate - Lot No.34024063
- Quality Certificate - Lot No.08024242
- Quality Certificate - Lot No.00824051
- Quality Certificate - Lot No.33523046
- Quality Certificate - Lot No.24723002
- Quality Certificate - Lot No.13123018
- Quality Certificate - Lot No.09423057
- Quality Certificate - Lot No.08123034
- Quality Certificate - Lot No.03823005
- Quality Certificate - Lot No.02023024
- Quality Certificate - Lot No.23922046
- Quality Certificate - Lot No.20922055
- Quality Certificate - Lot No.33421022
- Quality Certificate - Lot No.27419014
- Quality Certificate - Lot No.18419007
- Quality Certificate - Lot No.17319032
- Quality Certificate - Lot No.34418791
- Quality Certificate - Lot No.29818657
- Quality Certificate - Lot No.24218068
- Quality Certificate - Lot No.24917251
- Quality Certificate - Lot No.02015001
- Quality Certificate - Lot No.23414001
- Quality Certificate - Lot No.35113001
- Quality Certificate - Lot No.23413002