text.skipToContent text.skipToNavigation

PYREX® 2L Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock

Product Number6400-2L

E-mail
These 2L PYREX® pear-shaped separatory funnels have glass No. 6 Standard Taper stopcocks and strong, hollow No. 38 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   6400-2L
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Body O.D.   152 mm (approx.)  
Capacity   2 L  
Funnel Style   Squibb separatory  
Height With Stopper   496 mm (approx.)  
Standard Taper Stopcock Plug No.   6  
Standard Taper Stopper No.   38  
Stopcock Style   Straight bore glass  
Stopper Style   Hollow glass  
Top Style   Standard Taper Stopper  
Specifications Documents