Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 60 mL Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock
Product Number6400-60
(This is the suggested replacement for 6400-30.)
These 60 mL PYREX® pear-shaped separatory funnels have glass No. 2 Standard Taper stopcocks and strong, hollow No. 16 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 6400-60 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Body O.D. | 55 mm (approx.) |
| Capacity | 60 mL |
| Funnel Style | Squibb separatory |
| Height With Stopper | 231 mm (approx.) |
| PTFE Stopcock Plug No. | 2 |
| Standard Taper Stopcock Plug No. | 2 |
| Standard Taper Stopper No. | 16 |
| Stopcock Style | Straight bore glass |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.10526018
- Quality Certificate - Lot No.25525002
- Quality Certificate - Lot No.14425002
- Quality Certificate - Lot No.33024001
- Quality Certificate - Lot No.30324001
- Quality Certificate - Lot No.07524035
- Quality Certificate - Lot No.31723044
- Quality Certificate - Lot No.25623239
- Quality Certificate - Lot No.15823004
- Quality Certificate - Lot No.30518100
- Quality Certificate - Lot No.24318925
- Quality Certificate - Lot No.11518587
- Quality Certificate - Lot No.03918860
- Quality Certificate - Lot No.02518071
- Quality Certificate - Lot No.27117024
- Quality Certificate - Lot No.27313001
- Quality Certificate - Lot No.10213001
- Quality Certificate - Lot No.06513001
- Quality Certificate - Lot No.05212001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.29006001
- Quality Certificate - Lot No.23006004