Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 125 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-125
These 125 mL PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 2 Product Standard stopcocks and strong, hollow No. 22 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock assemblies, see No. 7681.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6402-125 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 63 mm (approx.) |
| Capacity | 125 mL |
| Funnel Style | Squibb separatory |
| Height With Stopper | 280 mm (approx.) |
| PTFE Stopcock Plug No. | 2 |
| Standard Taper Stopper No. | 22 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15326304
- Quality Certificate - Lot No.11126154
- Quality Certificate - Lot No.03726008
- Quality Certificate - Lot No.02026020
- Quality Certificate - Lot No.27325019
- Quality Certificate - Lot No.23225002
- Quality Certificate - Lot No.07925036
- Quality Certificate - Lot No.33924005
- Quality Certificate - Lot No.21624002
- Quality Certificate - Lot No.16324025
- Quality Certificate - Lot No.08124007
- Quality Certificate - Lot No.01824016
- Quality Certificate - Lot No.33523045
- Quality Certificate - Lot No.23523224
- Quality Certificate - Lot No.19223041
- Quality Certificate - Lot No.12223047
- Quality Certificate - Lot No.10023064
- Quality Certificate - Lot No.08123023
- Quality Certificate - Lot No.02623733
- Quality Certificate - Lot No.33222035
- Quality Certificate - Lot No.21022001
- Quality Certificate - Lot No.13622040
- Quality Certificate - Lot No.10322028
- Quality Certificate - Lot No.32721072
- Quality Certificate - Lot No.27721080
- Quality Certificate - Lot No.19421029
- Quality Certificate - Lot No.14221003
- Quality Certificate - Lot No.08821031
- Quality Certificate - Lot No.33720037
- Quality Certificate - Lot No.29620036