Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-1L
These 1L PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 4 Product Standard stopcocks and strong, hollow No. 27 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650; for PTFE stopcock assemblies, see No. 7681.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6402-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Body O.D. | 119 mm (approx.) |
| Capacity | 1 L |
| Funnel Style | Separatory |
| Height With Stopper | 392 mm (approx.) |
| PTFE Stopcock Plug No. | 4 |
| Standard Taper Stopper No. | 27 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18926072
- Quality Certificate - Lot No.15926004
- Quality Certificate - Lot No.32525019
- Quality Certificate - Lot No.17825102
- Quality Certificate - Lot No.04425032
- Quality Certificate - Lot No.27824012
- Quality Certificate - Lot No.10924020
- Quality Certificate - Lot No.32623046
- Quality Certificate - Lot No.26323001
- Quality Certificate - Lot No.06723029
- Quality Certificate - Lot No.05523012
- Quality Certificate - Lot No.32722112
- Quality Certificate - Lot No.27622022
- Quality Certificate - Lot No.21022018
- Quality Certificate - Lot No.14822042
- Quality Certificate - Lot No.03322037
- Quality Certificate - Lot No.27721089
- Quality Certificate - Lot No.33020006
- Quality Certificate - Lot No.26620002
- Quality Certificate - Lot No.03120021
- Quality Certificate - Lot No.32919077
- Quality Certificate - Lot No.24819050
- Quality Certificate - Lot No.20519097
- Quality Certificate - Lot No.15019027
- Quality Certificate - Lot No.10019063
- Quality Certificate - Lot No.04419020
- Quality Certificate - Lot No.01019008
- Quality Certificate - Lot No.31918079
- Quality Certificate - Lot No.27718052
- Quality Certificate - Lot No.15718010