PYREX® 2L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-2L
These 2L PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 6 Product Standard stopcocks and strong, hollow No. 38 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-38; for PTFE stopcock assemblies, see No. 7681-6.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6402-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Body O.D. | 160 mm (approx.) |
| Capacity | 2 L |
| Funnel Style | Separatory |
| Height With Stopper | 496 mm (approx.) |
| PTFE Stopcock Plug No. | 6 |
| Standard Taper Stopper No. | 38 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.07626027
- Quality Certificate - Lot No.24825029
- Quality Certificate - Lot No.23825013
- Quality Certificate - Lot No.19025041
- Quality Certificate - Lot No.35424024
- Quality Certificate - Lot No.26424025
- Quality Certificate - Lot No.17324027
- Quality Certificate - Lot No.01824014
- Quality Certificate - Lot No.30523019
- Quality Certificate - Lot No.17823014
- Quality Certificate - Lot No.28722007
- Quality Certificate - Lot No.11122029
- Quality Certificate - Lot No.24520030
- Quality Certificate - Lot No.11320022
- Quality Certificate - Lot No.30319046
- Quality Certificate - Lot No.26819066
- Quality Certificate - Lot No.15619092
- Quality Certificate - Lot No.12819003
- Quality Certificate - Lot No.10519039
- Quality Certificate - Lot No.01519063
- Quality Certificate - Lot No.28618005
- Quality Certificate - Lot No.25418070
- Quality Certificate - Lot No.06618055
- Quality Certificate - Lot No.03218007
- Quality Certificate - Lot No.01618047
- Quality Certificate - Lot No.29317042
- Quality Certificate - Lot No.26317022
- Quality Certificate - Lot No.03917082
- Quality Certificate - Lot No.00517087
- Quality Certificate - Lot No.34216045