Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 4L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-4L
(This is the suggested replacement for 6402-6L.)
These 4L PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 8 Product Standard stopcocks and strong, hollow No. 38 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-38; for PTFE stopcock assemblies, see No. 7681-8.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 6402-4L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Body O.D. | 210 mm (approx.) |
| Capacity | 4 L |
| Funnel Style | Separatory |
| Height With Stopper | 620 mm (approx.) |
| PTFE Stopcock Plug No. | 8 |
| Standard Taper Stopper No. | 38 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.27426053
- Quality Certificate - Lot No.14226015
- Quality Certificate - Lot No.24025010
- Quality Certificate - Lot No.34424016
- Quality Certificate - Lot No.31422068
- Quality Certificate - Lot No.18022104
- Quality Certificate - Lot No.12322300
- Quality Certificate - Lot No.23120028
- Quality Certificate - Lot No.33718049
- Quality Certificate - Lot No.30318897
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.01218335
- Quality Certificate - Lot No.30517276
- Quality Certificate - Lot No.27617785
- Quality Certificate - Lot No.22117044
- Quality Certificate - Lot No.20716001
- Quality Certificate - Lot No.16916001
- Quality Certificate - Lot No.26613001
- Quality Certificate - Lot No.25812001
- Quality Certificate - Lot No.16111002
- Quality Certificate - Lot No.16111001
- Quality Certificate - Lot No.30510002
- Quality Certificate - Lot No.30110001
- Quality Certificate - Lot No.16609002
- Quality Certificate - Lot No.13109002
- Quality Certificate - Lot No.06109001
- Quality Certificate - Lot No.00209999
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.06007002