text.skipToContent text.skipToNavigation

PYREX® 60 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper

Product Number6402-60

E-mail

(This is the suggested replacement for 6402-60FO.)


These 60 mL PYREX® pear-shaped glass separatory funnels have No. 2 Product Standard stopcocks and strong, hollow No. 16 Standard Taper glass stoppers. The Polytetrafluorethylene (PTFE) plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-16; for PTFE stopcock assemblies, see No. 7681-2.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Sweden Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: d65ce47a-5be5-417b-8022-f058f5660b60

Details
Product Number   6402-60
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   PYREX®  
Body O.D.   47 mm (approx.)  
Capacity   60 mL  
Funnel Style   Squibb separatory  
Height With Stopper   225 mm (approx.)  
PTFE Stopcock Plug No.   2  
Standard Taper Stopper No.   16  
Stopcock Style   Straight bore PTFE  
Stopper Style   Hollow glass  
Top Style   Standard Taper Stopper  
Specifications Documents