text.skipToContent text.skipToNavigation

PYREX® 1L Round Wide Mouth Media Storage Bottles, with GLS80 Screw Cap

Product Number1397-1L

E-mail

These PYREX® wide mouth bottles are designed for heavy duty storage as well as mixing and sampling. The extra wide mouth (65 mm inner diameter) gives easier access for pouring and removing pastes, powders and larger items. They include a linerless, one-piece autoclavable orange polypropylene plug seal GLS80 threaded cap with a drip-free pouring ring.

Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.

  • Neck opening is 5 times larger than on GL45 threaded bottles – much easier to add or remove powders and easier to clean
  • High thermal shock resistance; useable up to 500ºC and in microwave ovens
  • PYREX bottles can be sterilized by autoclaving or dry heat; polypropylene caps can be autoclaved
  • Permanent white enamel graduations and marking spot
  • Traceability Code for easier documentation
  • PYREX Wide Mouth Round Media Storage Bottles are NOT recommended for vacuum Use.


Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 633a8589-bf88-4185-ac91-d01a52be91cf

Details
Product Number   1397-1L
Qty./Pk   10 / Pk  
Qty./Cs   10 / Cs  
Brand   PYREX®  
Capacity   1000 mL  
Bottle Style   Media storage  
Neck Style   Wide Mouth  
Top Style   Threaded  
Cap Style   Screw cap  
Cap Material   Polypropylene  
Bottle Shape   Cylindrical  
Cap Color   Orange  
Thread Finish   80  
Graduation Interval   100 mL (approx.)  
Bottle Feature   Graduated  
Feature   Reusable  
Height   218 mm (approx.)  
O.D.   101 mm (approx.)  
Sterile   No  
Graduation Range   100 - 1000 mL (approx.)  
Specifications Documents