PYREX® 1 mL Disposable Serological Pipets, TD, Bulk Pack, Non-Sterile, Unplugged
Product Number7079-1N
These disposable 1 mL PYREX® glass pipets are calibrated (TD) with blow-out and offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire polished tips for burr-free, even flow rates. Nonsterile, unplugged and bulk packed. Reference: ASTM E-714.
Added to Your Shopping Cart
Details
Product Number | 7079-1N |
Qty./Pk | 250 / Pk |
Qty./Cs | 1000 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.01 mL |
Negative Graduation | 0.2 mL |
Packaging | Bulk pack |
Length | 290 mm (approx.) |
Specifications Documents