Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 5 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged
Product Number7077-5N
These sterile disposable 5 mL PYREX® serological pipets, calibrated (TD) with blow-out, offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for burr-free, even flow rates. Easy-open Steri-View™ wrappers (one side paper, one side plastic) have color-coded sizes printed directly on the paper for easy identification by size. Colors conform to I.S.O. standards. Reference: ASTM E-714.
385,21 € per case
Added to Your Shopping Cart
Details
| Product Number | 7077-5N |
| Qty./Pk | 120 / Pk |
| Qty./Cs | 720 / Cs |
| Brand | PYREX® |
| Capacity | 5 mL |
| Pipet Style | Serological |
| Tip Shape | Round |
| Feature | Disposable |
| Graduation Interval | 0.1 mL |
| Negative Graduation | 1 mL |
| Packaging | Individually wrapped paper-plastic |
| Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29425746
- Quality Certificate - Lot No.24725746
- Quality Certificate - Lot No.17025746
- Quality Certificate - Lot No.14925746
- Quality Certificate - Lot No.05225746
- Quality Certificate - Lot No.04925746
- Quality Certificate - Lot No.00925746
- Quality Certificate - Lot No.31024746
- Quality Certificate - Lot No.26124746
- Quality Certificate - Lot No.24824746
- Quality Certificate - Lot No.08824746
- Quality Certificate - Lot No.05124746
- Quality Certificate - Lot No.05024746
- Quality Certificate - Lot No.03224746
- Quality Certificate - Lot No.33123746
- Quality Certificate - Lot No.32823746
- Quality Certificate - Lot No.31923746
- Quality Certificate - Lot No.31023746
- Quality Certificate - Lot No.31122746
- Quality Certificate - Lot No.29322746
- Quality Certificate - Lot No.14522746
- Quality Certificate - Lot No.13122746
- Quality Certificate - Lot No.12522746
- Quality Certificate - Lot No.26421746
- Quality Certificate - Lot No.23521746
- Quality Certificate - Lot No.13821746
- Quality Certificate - Lot No.10621746
- Quality Certificate - Lot No.02921746
- Quality Certificate - Lot No.33120746
- Quality Certificate - Lot No.28120746