Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Conical Centrifuge Tube with White Graduations and Standard Taper Pennyhead Stopper
Product Number8084-50
These 50 mL PYREX® conical centrifuge tubes have white enamel graduations and are graduated upward from tip to 10 mL in 0.5 mL divisions, and from 10 to 50 in 1 mL divisions. The No. 16 Standard Taper pennyhead stopper is solid glass.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 8084-50 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Tube Style | Centrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Standard Taper Stopper |
| Graduations | Yes |
| Cap Style | No cap |
| Stopper Style | Pennyhead glass |
| Standard Taper Stopper No. | 16 |
| Sterile | No |
| Self Standing | No |
| O.D. | 28 |
| Length | 151 mm (approx.) |
| Feature | Reusable |
| Graduation Range | 1 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24324003
- Quality Certificate - Lot No.13224006
- Quality Certificate - Lot No.29223033
- Quality Certificate - Lot No.04122001
- Quality Certificate - Lot No.09919001
- Quality Certificate - Lot No.06619058
- Quality Certificate - Lot No.23418575
- Quality Certificate - Lot No.09518001
- Quality Certificate - Lot No.26317041
- Quality Certificate - Lot No.07715003
- Quality Certificate - Lot No.02615001
- Quality Certificate - Lot No.11414001
- Quality Certificate - Lot No.28213002
- Quality Certificate - Lot No.28213001
- Quality Certificate - Lot No.16213001
- Quality Certificate - Lot No.22312001
- Quality Certificate - Lot No.13212001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.24211001
- Quality Certificate - Lot No.34410003
- Quality Certificate - Lot No.32709001
- Quality Certificate - Lot No.15909001
- Quality Certificate - Lot No.00909001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.30308003
- Quality Certificate - Lot No.30308002
- Quality Certificate - Lot No.30208001
- Quality Certificate - Lot No.30200001
- Quality Certificate - Lot No.23406007
- Quality Certificate - Lot No.11608001