Corning® CellBIND® 850cm² Polystyrene Roller Bottle with Easy Grip Vent Cap, 2 per Bag, 40 per Case
Product Number431329
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Easy Grip Vent Cap is designed for applications requiring consistent gas exchange and features large knurls designed for ergonomic handling
- Bottles are manufactured from virgin polystyrene, caps from high density polyethylene
- Both resins meet the USP Class VI requirements for plastic containers and closures
- Treated with a Corning® CellBIND® surface treatment for enhanced cell attachment
- One piece seamless construction with graduations
- Printed lot numbers to aid in product traceability
- Sterilized and nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 431329 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 40 / Cs |
| Brand | Corning® |
| Cell Growth Area | 850 cm² |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Easy Grip vent |
| Cap Material | High density polyethylene |
| Cap Diameter | 48 mm |
| Cap Color | Red |
| Graduations | Yes |
| Feature | Disposable |
| Sterile | Yes |
| Recommended Medium Volume | 170 - 255 mL |
| O.D. | 117 mm (approx.) |
| Height | 271 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
Specifications Documents